??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p EMV-P
Bill of material
HARTING 09452151765
Product number of the Manufacturer
09452151765
Preview
Short Description
Connectors, 4x 48 V, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated
Long Description
Connectors, 4x 48 V, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated
Manufacturer Type Description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p EMV-P
Alternative product number
09 45 215 1765
Manufacturer Name
HARTING
Delivery Time
70
Design of housing surface
powder-coated
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Manufacturer product description
Han 3M RJ45 Hybrid Cat.6 PFT 8+4p EMV-P
certificate/approval
0
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models