??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 plug insert 4p IDC AWG 26
Bill of material
HARTING 09451001110
Product number of the Manufacturer
09451001110
Preview
Short Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.12 mm² Stranded
Long Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.12 mm² Stranded
Manufacturer Type Description
Han 3A RJ45 plug insert 4p IDC AWG 26
Alternative product number
09 45 100 1110
Manufacturer Name
HARTING
Delivery Time
42
max. connectable conductor cross-section multiple wire
0.120 mm^2
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han 3A RJ45 plug insert 4p IDC AWG 26
Brand
RJ45
Application standards
EN 45545-2
Conductor connection method
Insulation displacement termination
Size
Han® 3 A
Insertion cycles, min.
750
Pole number
4
Manufacturer product description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.12 mm² Stranded
Manufacturer product designation
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.12 mm² Stranded
certificate/approval
0
Max. line cross section, flexible
0.120 mm^2
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat