??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid PFT plastic
Bill of material
HARTING 09452251761
Product number of the Manufacturer
09452251761
Preview
Short Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
Long Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
Manufacturer Type Description
Han 3A RJ45 Hybrid PFT plastic
Alternative product number
09 45 225 1761
Manufacturer Name
HARTING
Delivery Time
91
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han 3A RJ45 Hybrid PFT plastic
certificate/approval
0
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part