??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 60,0m
Bill of material
HARTING 09457151379
Product number of the Manufacturer
09457151379
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 60 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 60 m
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 60,0m
Alternative product number
09 45 715 1379
Manufacturer Name
HARTING
Delivery Time
111
Product type
Han 3A RJ45 Hybrid Cable Assembly 60,0m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.