??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 6,0m
Bill of material
HARTING 09457151369
Product number of the Manufacturer
09457151369
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 6,0m
Alternative product number
09 45 715 1369
Manufacturer Name
HARTING
Delivery Time
56
Product type
Han 3A RJ45 Hybrid Cable Assembly 6,0m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok