??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 40,0m
Bill of material
HARTING 09457151377
Product number of the Manufacturer
09457151377
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 40,0m
Alternative product number
09 45 715 1377
Manufacturer Name
HARTING
Delivery Time
56
Product type
Han 3A RJ45 Hybrid Cable Assembly 40,0m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part