??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cable Assembly 100,0m
Bill of material
HARTING 09457151383
Product number of the Manufacturer
09457151383
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 100 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 100 m
Manufacturer Type Description
Han 3A RJ45 Hybrid Cable Assembly 100,0m
Alternative product number
09 45 715 1383
Manufacturer Name
HARTING
Delivery Time
118
Product type
Han 3A RJ45 Hybrid Cable Assembly 100,0m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции