??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Cat5 plug insert 4p IDC
Bill of material
HARTING 09451001100
Preview
Product number of the Manufacturer
09451001100
Short Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4
Long Description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.22 ... 0.32 mm² Stranded, 0.26 ... 0.32 mm² Solid
Manufacturer Type Description
Han 3A RJ45 Cat5 plug insert 4p IDC
Alternative product number
09 45 100 1100
Manufacturer Name
HARTING
Delivery Time
49
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han 3A RJ45 Cat5 plug insert 4p IDC
Brand
RJ45
Application standards
EN 45545-2
Conductor connection method
Insulation displacement termination
Size
Han® 3 A
Insertion cycles, min.
750
Pole number
4
Manufacturer product description
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.22 ... 0.32 mm² Stranded, 0.26 ... 0.32 mm² Solid
Manufacturer product designation
Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4
certificate/approval
0
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models