??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A Protect Cover, Sealing Die Cast f
Bill of material
HARTING 09200035425
Preview
Product number of the Manufacturer
09200035425
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A Protect Cover, Sealing Die Cast f
Alternative product number
09 20 003 5425
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Longitudinal strap
seal present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Product type
Han 3A Protect Cover, Sealing Die Cast f
Brand
Han A®
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models