??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-HTE-M25 PC grey
Bill of material
HARTING 19200030430
Preview
Product number of the Manufacturer
19200030430
Short Description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
Long Description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-HTE-M25 PC grey
Alternative product number
19 20 003 0430
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing
Sleeve housing
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3A-HTE-M25 PC grey
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
M25
Size
3 A
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, Size: 3 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey)
color of housing
Grey
color
Grey
certificate/approval
CE
Combustibility class
V0
material of housing
Plastic, Polycarbonate (PC)
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
Dimension
2D
Download CAD models