??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A HOOD TOP ENTRY M25 LC W/GASKET
Bill of material
HARTING 19200031425
Preview
Product number of the Manufacturer
19200031425
Short Description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
Long Description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A HOOD TOP ENTRY M25 LC W/GASKET
Alternative product number
19 20 003 1425
Manufacturer Name
HARTING
Delivery Time
39
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
seal present
Yes
screwed cable gland present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3A HOOD TOP ENTRY M25 LC W/GASKET
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
Integrated
Size
3 A
Mounting method of the cable gland
Integrated
Manufacturer product description
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, for Han-Brid®, With glued seal, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Previews
3D
Dimension
2D
Download CAD models