??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-HBMA-SL-blue
Bill of material
HARTING 09200030805
Product number of the Manufacturer
09200030805
Short Description
Bulkhead mounted housing, Angled, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, Blue
Long Description
Bulkhead mounted housing, Angled, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, Blue, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-HBMA-SL-blue
Alternative product number
09 20 003 0805
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3A-HBMA-SL-blue
Brand
Han A®
Corrosion resistance
Han A®
Size
3 A
Manufacturer product description
Bulkhead mounted housing, Angled, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, Blue, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Bulkhead mounted housing, Angled, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, Blue
color of housing
Blue
color
Blue
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Flap cover present
No
UV-resistant
No
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part