??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-C/P-f.Hood--DL-grey-w.cord
Bill of material
HARTING 09200035442
Preview
Product number of the Manufacturer
09200035442
Short Description
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA)
Long Description
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-C/P-f.Hood--DL-grey-w.cord
Alternative product number
09 20 003 5442
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Product type
Han 3A-C/P-f.Hood--DL-grey-w.cord
Brand
Han A®
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA)
max. operating ambient temperature
125 °C
color
RAL 7032 (pebble grey)
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD