??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-AK (KUNSTSTOFF)
Bill of material
HARTING 09200035446
Preview
Product number of the Manufacturer
09200035446
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-AK (KUNSTSTOFF)
Alternative product number
09 20 003 5446
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Product type
Han 3A-AK (KUNSTSTOFF)
Brand
Han A®
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever
max. operating ambient temperature
125 °C
color
RAL 7032 (pebble grey)
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)