??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32A-HTE/HSE-M32
Bill of material
HARTING 19200320597
Preview
Product number of the Manufacturer
19200320597
Short Description
Hood, Size: 32 A, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32
Long Description
Hood, Size: 32 A, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 32A-HTE/HSE-M32
Alternative product number
19 20 032 0597
Manufacturer Name
HARTING
Delivery Time
70
Arrangement of the cable lead-in
Double sided
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 32A-HTE/HSE-M32
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
M32
Size
32 A
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 32 A, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Hood, Size: 32 A, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
30
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Previews
3D
Wymiar
2D
Pobierz modele CAD