??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16Ex-M-c
Bill of material
HARTING 09360162602
Preview
Product number of the Manufacturer
09360162602
Short Description
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16
Long Description
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16, Conductor cross-section: 0.14 ... 4 mm²
Manufacturer Type Description
Han 16Ex-M-c
Alternative product number
09 36 016 2602
Manufacturer Name
HARTING
Delivery Time
63
Contact design
Pin
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
wire protection present
No
PE connection present
Yes
Min. operating temperature
-20 °C
Max. operating temperature
40 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han 16Ex-M-c
Brand
Han® Ex
Conductor connection method
crimp connection
Size
16 B
Insertion cycles, min.
500
Pole number
16
Manufacturer product description
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16, Conductor cross-section: 0.14 ... 4 mm²
Manufacturer product designation
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
4 mm²
Min. line cross section, flexible
0.14 mm²
rated voltage
90 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models