??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16ES Press-M (17-32)
Bill of material
HARTING 09330162688
Preview
Product number of the Manufacturer
09330162688
Short Description
Inserts, Cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 32 B, Contacts: 32
Long Description
Inserts, Cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 32 B, Contacts: 32, Conductor cross-section: 0.14 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer Type Description
Han 16ES Press-M (17-32)
Alternative product number
09 33 016 2688
Manufacturer Name
HARTING
Delivery Time
7
Rated surge voltage
6 kV
Contact design
Pin
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
wire protection present
No
PE connection present
Yes
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han 16ES Press-M (17-32)
Brand
Han® ES Press
Application standards
EN 60664-1
Conductor connection method
Spring pulley connection
Size
32 B
Insertion cycles, min.
500
Pole number
32
Manufacturer product description
Inserts, Cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 32 B, Contacts: 32, Conductor cross-section: 0.14 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer product designation
Inserts, Cage-clamp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 32 B, Contacts: 32
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.14 mm²
rated voltage
500 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models