??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10A-HSE-HC-for SL-Pg21
Bill of material
HARTING 09200100541
Preview
Product number of the Manufacturer
09200100541
Short Description
Hood, Size: 10 A, High construction, Single locking lever, Side entry, 1x Pg 21
Long Description
Hood, Size: 10 A, High construction, Single locking lever, Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer Type Description
Han 10A-HSE-HC-for SL-Pg21
Alternative product number
09 20 010 0541
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 10A-HSE-HC-for SL-Pg21
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
PG21
Size
10 A
Mounting method of the cable gland
PG
Manufacturer product description
Hood, Size: 10 A, High construction, Single locking lever, Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer product designation
Hood, Size: 10 A, High construction, Single locking lever, Side entry, 1x Pg 21
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
尺寸
2D
下載CAD模型