??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAM32 - Ripple on the back Handwheel/Transmitting double handle type
Bill of material
HAM32-D63
Code
HAM32
Type
Rotating double handle type
Installation Method
Keyway hole type
Material (Coupling Part)
Q235
Material (Handwheel Body)
PF
Color
Black
Material (Grip Mounting Part)
Brass
Material (Grip)
PF
Material (Grip Threaded Part)
Q235
Surface Treatment
Galvanized
D
mm
d
8 mm
L
32 mm
L1
25 mm
h
16 mm
D1
28 mm
f
9.4 mm
S
3 mm
Reference Weight
0.10 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models