??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAM11 - Hand Wheel ¡¤ Rotating Handle Type
Bill of material
HAM11-D125
Code
HAM11
Types of
Hand Wheel ¡¤ Rotating Handle Type
Coupling Part Material
S45C
Handwheel Body Material
PA6
Grip Mounting Material
Brass
Material Of Grip
PF
Handle Thread Part Material
S45C
D
mm
d
mm
L
mm
H
mm
h
mm
h1
mm
F
mm
S
mm
Website
Website Connection
L1
36 mm
D1
22 mm
Previews
3D
Dimension
2D
Download CAD models