??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAL81 - Handwheel¡¤Straight Spoke Round Rim Handwheel¡¤No Opening Type¡¤Rotary Handle Type
Bill of material
HAL81-D125
Code
HAL81
Types of
Rotary Handle Type
Installation Method
Non-Porous
Coupling Part Material
HT200
Coupling Part Surface Treatment
Black Oxide
Handwheel Body Material
PF
Grip Mounting Part Material
Brass
Grip Material
PF
Material Of Handle Thread
1215MS
Grip thread surface treatment
Galvanized
D
mm
L
mm
L1
mm
H
mm
h
mm
h1
mm
d1
mm
d2
mm
M
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
DD
18.000 mm
D1
16.000 mm
Previews
3D
Dimension
2D
Download CAD models