??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAL80 - Handwheel Round rim handwheel Rotary handle type
Bill of material
HAL80-D100
Code
HAL80
Type
Rotary handle type
Installation Method
Non-porous
Coupling Part Material
S45C
Coupling Part Surface Treatment
Black Oxide
Handwheel Body Material
PF
Surface Treatment Of Handwheel Body
Black Oxide
Grip Material
PF
Handle Surface Treatment
Black Oxide
D
d
20
L
50
H
40
h
12
h1
36
D1
24
Reference weight (kg/pcs)
0.20
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models