??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK28 - Handwheel: Fine adjustment Handwheel: Seven-star dial type/dial type
Bill of material
HAK28-D70-d10
Code
HAK28
Type
Dial Type
Installation Method
Screw Locking Type
Material(Coupling Part)
PF
Material (Handwheel Body)
PF
Handwheel Body
Paint (black)
D
70 mm
d
mm
H
65.5 mm
h
44 mm
D1
40 mm
M
6 mm
Reference Weight
0.22 kg/pcs
Website
Website
Previews
3D
Dimension
2D
Download CAD models