??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK15 - handwheel/Pentagonal corrugated handwheel/No handle type
Bill of material
HAK15-D32-W5
code
HAK15
type
No handle type
Installation method
Square hole type
Coupling part material
brass
Handwheel body material
PA
Handwheel body surface preparation
Matte black
Center cover material
PA
Center cover surface preparation
Matte black
D
mm
W
mm
H
17.0 mm
D1
17.0 mm
D1
10.5 mm
h1
1.0 mm
h
6.5 mm
Reference weight
0.008 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models