??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK07 - Handwheel¡¤Corrugated Handwheel
Bill of material
HAK07-D80-M10
Code
HAK07
Types of
Rotary Handle Type / Corrugated Hand Wheel / Screw Hole Type
Coupling Part Material
Carbon Steel
Handwheel Body Material
Phenolic Resin
Color
Black
D
80 mm
M
mm
L
32 mm
H
37 mm
h
18 mm
h1
20 mm
D1
34 mm
Reference Weight£¨kg/pcs)
0.14
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models