??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK06_08 - Handwheel¡¤Corrugated Handwheel
Bill of material
HAK06-D80-d10
Code
Types of
Coupling Part Material
S45C
Handwheel Body Material
PF
Color
Black
D
80 mm
d
mm
L
32 mm
H
37 mm
h
18 mm
h1
mm
D1
34 mm
N
M4
S
3 mm
Reference Weight£¨kg/pcs)
0.14
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models