??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK05 - Handwheel: Fine adjustment handwheel: Rotating handle type/embossed dial type/embossed dial type
Bill of material
HAK05-D68-d10-I-10
Code
HAK05
Type
Rotating handle type
Installation Method
Screw Locking Type
Material(Coupling Part)
ADC12
Material (Handwheel Body)
ADC12
Color
black
Handwheel Body
Paint (white)
D
68 mm
d
mm
Rotation Mode
Ratio
H
48 mm
h
19 mm
D1
32 mm
M
6 mm
Reference Weight
0.2 kg/pcs
Website
webstie link
Previews
3D
Dimension
2D
Download CAD models