??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAK03_04 - Fine Adjustment Handwheel¡¤Embossed Dial Type
Bill of material
HAK03-D65-d10-I-10
Code
Type
Embossed Dial Type
Installation Method
Screw Locking Type
Material (Coupling Part)
ADC12
Material (Handwheel Body)
ADC12
Surface Treatment (H ¡¤ Wheel Body)
D
65 mm
d
mm
Rotation mode
Ratio
H
46 mm
h
18 mm
H1
29.5 mm
D1
32 mm
M
6 mm
Reference Weight
0.24 Kg/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models