??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAJ86 - Antibacterial handle sleeve
Bill of material
HAJ86-M8-E
Code
HAJ86
type
Extended type
type
Internal thread type
Grip part material
PA
M
8 mm
Handle color
D
26.5 mm
H
80 mm
D1
21 mm
h
40 mm
h1
4 mm
d
8.48 mm
Reference weight
0.048 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models