??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAG01_02 - Quick Handle/Fastening Adjustable Type
Bill of material
HAG01-M8-L50-E
Code
Type
Quick Handle
Main Body Material
ZDC
Main Body Surface Treatment
Electrostatic Spraying
Screw Material
Screw Surface Treatment
Washer Material
Washer Surface Treatment
Thrust Washer Material
PA(black)
M
mm
L
mm
Grip Color
D
mm
D1
mm
D2
20 mm
H
29.5 mm
R
80 mm
T
2 mm
A
mm
B
mm
Fastening Force
N
Handle Load
N
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models