??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAF84 - Handle Round straight rod with thrust spacer Tightly adjustable type
Bill of material
HAF84-M6-L12-E
Code
HAF84
Type
Round straight rod type with thrust washer
The main material
ZDC
Main Body Surface Treatment
Spraying Plastics
Screw Material
Q235
Screw Surface Treatment
Black Oxide
Thrust pad material
POM(black)
Thrust pad surface treatment
Matt Finish
M
L
Body Color
R
45
D
13.0
D1
15
d
9.8
H
35
C
25.5
L1
3.6
Reference weight (kg/pcs)
0.04
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models