??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAD81_82 - Handle Straight Rod Flat
Bill of material
HAD81-M6-L12-E
Code
Types of
Straight Flat Type
Main material
ZDC
Main Body Surface Treatment
Spraying Plastics
Screw Material
Screw Surface Treatment
M
mm
L
mm
Grip Color
R
45 mm
C
25.5 mm
D
13 mm
H
22.5 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models