??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAD60 - Hygienic grade handle
Bill of material
HAD60-M6-R63-L12
code
HAD60
type
Tightly adjustable type
type
Circular straight rod type
type
External thread type
subject material
SUS304
subject surface preparation
polishing
screw material
SUS304
Sealing ring
H-NBR
Sealing ring
Blue
M
mm
R
mm
L
mm
D
19 mm
d
14.8 mm
d1
14.0 mm
C
43.8 mm
H
60.1 mm
h
16.3 mm
Reference weight
0.106 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models