??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAC65 - Handle, hinged foldable handle, foldable
Bill of material
HAC65-M8-H55
Code
HAC65
Type
With wrench groove
Grip material
SUS304
Grip color/surface treatment
polishing
base material
SUS304
Surface treatment of base
polishing
M
mm
H
mm
L
55.5 mm
D
19 mm
h
12.5 mm
d
16 mm
W
12 mm
weight
0.060 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models