??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HAC6-D4SL-N2_-H,HAC8-D4SL-N2_-H - Safety switch contact type (set for mounting hinged door and folding door units) 6 series (groove width 8 mm), 8 series (groove width 10 mm)
Bill of material
HAC6-D4SL-N2AFA-D4SL-NK2-H
Part Number
No.
Switch Type
D4SL-N
Conduit mouth size
2
Built-in Switch
Head Material
Door Lock/Release Method
Indicator Light
Release Key
General Shape, Metal
How to connect
Safety switch key (OMRON model number)
Door Type
H
Previews
3D
2D
Download CAD models