??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAC04 - Handle, long handle, fixed
Bill of material
HAC04-M6-L63-E
Code
HAC04
Type
External thread type
Grip material
PF (black)/melamine resin (red)
Screw material
SUS304
Screw surface treatment
-
M
mm
L
mm
Grip color
mm
L1
12 mm
d
8 mm
D
17 mm
H
40 mm
weight
0.065 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models