??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HABLBS8 - Post-Assembly Blind Brackets HFS8
Bill of material
HABLBS8
Part No.
HABLBS8
Type
HABLBS8
Material
CF-8 Stainless Steel Cast
Mass
47 g
Attached Bolts
Nut / Set Screw M8x6
No. of Bolts
2
Material of Fitting Nut
304 Stainless Steel Sintered Alloy
Material of Screws
304 Stainless Steel
Allowable Load
700 N
Previews
3D
Dimensión
2D
Descarga de modelos CAD