??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HABLBS5 - Post-Assembly Blind Brackets HFS5
Bill of material
HABLBS5
Part No.
HABLBS5
Material
CF-8 Stainless Steel Cast
Surface Treatment
-
Mass
11 g
Applicable Bolt - T-Nut
Nut and Set Screw M4x3 (Attached)
No. of Bolts
2
Material of Fitting Nut
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10) Sintered Alloy
Material of Screws
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Allowable Load
190 N
Previews
3D
Dimension
2D
Download CAD models