??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HABL8 - Post-Assembly Easy Brackets - For HFS8 Series Aluminum Frames 40/80 Square
Bill of material
HABL8
Part No.
HABL8
Type Selection
HABL8
Material of Joint Plate
Low Carbon Steel
Material of Joint Bracket
1045 Carbon Steel
Material of Hexagon Socket Head Cap Screw
4137 Alloy Steel
Surface Treatment of Joint Plate
Trivalent Chromate
Surface Treatment of Joint Bracket
Trivalent Chromate
Surface Treatment of Hexagon Socket Head Cap Screw
Trivalent Chromate
Mass
120 g
Attached Bolt
Hexagon Socket Head Cap Screw M8x15 (1Pc.)
Allowable Load
800 N
Previews
3D
Dimension
2D
Download CAD models