??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HABL6 - Post-Assembly Easy Brackets - For HFS6 Series Aluminum Frames 30/60 Square
Bill of material
HABL6
Part No.
HABL6
Type Selection
HABL6
Material of Joint Plate
Low Carbon Steel
Material of Joint Bracket
1045 Carbon Steel
Material of Hexagon Socket Head Cap Screw
4137 Alloy Steel
Surface Treatment of Joint Plate
Trivalent Chromate
Surface Treatment of Joint Bracket
Trivalent Chromate
Surface Treatment of Hexagon Socket Head Cap Screw
Trivalent Chromate
Mass
90 g
Attached Bolt
Hexagon Socket Head Cap Screw M6x12 (1Pc.)
Allowable Load
600 N
Previews
3D
Dimension
2D
Download CAD models