??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
HABL5 - Post-Assembly Easy Brackets - For HFS5 Series Aluminum Frames 20/25/40 Square
Bill of material
HABL5
Part No.
HABL5
Type Selection
HABL5
Material of Joint Plate
Low Carbon Steel
Material of Joint Bracket
1045 Carbon Steel
Material of Hexagon Socket Head Cap Screw
4137 Alloy Steel
Surface Treatment of Joint Plate
Trivalent Chromate
Surface Treatment of Joint Bracket
Trivalent Chromate
Surface Treatment of Hexagon Socket Head Cap Screw
Trivalent Chromate
Mass
30 g
Attached Bolt
Hexagon Socket Head Cap Screw M5x8 (1Pc.)
Allowable Load
250 N
Previews
3D
尺寸
2D
下載CAD模型