??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAB31 - Handle?Small Rotary Handle
Bill of material
HAB31-M6-D14
Code
HAB31
Types of
External Thread Type With Wrench Flats
Material Of Grip
SUS304
Surface Treatment Of Handle
Electrolytic Grinding
Screw Material
SUS304
Screw Surface Treatment
Electrolytic Grinding
M
6 mm
D
14 mm
L
16 mm
L1
9 mm
L2
5 mm
d
10 mm
W
8 mm
Reference Weight£¨kg/pcs)
0.021 mm
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models