??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 10m
Bill of material
HARTING 09456001400
Product number of the Manufacturer
09456001400
Short Description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m
Long Description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 10m
Alternative product number
09 45 600 1400
Manufacturer Name
HARTING
Delivery Time
80
Product type
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 10m
Number of wires
4
AWG-number
4x AWG 22/7
Manufacturer product description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m
Color of coat
Blue
certificate/approval
0
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444991
Country of origin
RO
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte