??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4xAWG22/19 CAT5 50m
Bill of material
HARTING 09456000189
Preview
Product number of the Manufacturer
09456000189
Short Description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m
Long Description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
Ha-Vis EtherRail 4xAWG22/19 CAT5 50m
Alternative product number
09 45 600 0189
Manufacturer Name
HARTING
Delivery Time
102
Product type
Ha-Vis EtherRail 4xAWG22/19 CAT5 50m
Number of wires
4
AWG-number
4x AWG 22/19
Manufacturer product description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m
Color of coat
Black
certificate/approval
0
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CH
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part