??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 100m
Bill of material
HARTING 09456000702
Product number of the Manufacturer
09456000702
Preview
Short Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m
Long Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m, Cat. 7, Class F up to 600 MHz
Manufacturer Type Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 100m
Alternative product number
09 45 600 0702
Manufacturer Name
HARTING
Delivery Time
66
Product type
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 100m
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m, Cat. 7, Class F up to 600 MHz
Manufacturer product designation
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m
Color of coat
Black
certificate/approval
0
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part