您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09456000700
HARTING
System cabling
Data Copper cable
Bulk cables
Powered by
CAD模型選擇
{harting_qs/3/41/238/6115.prj},{NB=09456000700},{MANUID=09456000700},{AAP775=8},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/3a/82/d50945600069x.tif__web.png},{DESCSHORT=Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m},{DESCLONG=Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz},{MANUTYPEDESC=Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m},{SUPPLIERALTNO=09 45 600 0700},{MANUNAME=HARTING},{DELTIME=56},{AAO057=Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m},{AAQ328=4x 2x AWG 26/7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m
Bill of material
HARTING 09456000700
Product number of the Manufacturer
09456000700
Preview
Short Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m
Long Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Manufacturer Type Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m
Alternative product number
09 45 600 0700
Manufacturer Name
HARTING
Delivery Time
56
Product type
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 1000m
Number of wires
8
AWG-number
4x 2x AWG 26/7
Manufacturer product description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m, Cat. 7, Class F up to 600 MHz
Manufacturer product designation
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m
Color of coat
Black
certificate/approval
0
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作