??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 4080-BPoE1
Bill of material
HARTING 20772083009
Preview
Product number of the Manufacturer
20772083009
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8, Operating temperature: -40 ... +70 °C
Manufacturer Type Description
Ha-VIS eCon 4080-BPoE1
Alternative product number
20 77 208 3009
Manufacturer Name
HARTING
Delivery Time
180
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-40 °C
supply voltage (at DC)
24 V
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (19-inch installation) available
No
fast ethernet present
Yes
gigabit ethernet present
No
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 4000
Number of network connections
8
Total number of available connections
8
net weight to record marketed quantities (WEEE)
0.994 kg
Manufacturer product family
Ha-VIS eCon 4000
Mass
994 g
Type
Industrial Ethernet Switches
Data connection protocol
Fast Ethernet
Communication, type
Fast Ethernet
degree of protection
IP30, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok