??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
HA PPV4 2.0 RJ45 Cat6A PVC 1,0m
Bill of material
HARTING 09482828757010
Product number of the Manufacturer
09482828757010
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 1 m
Manufacturer Type Description
HA PPV4 2.0 RJ45 Cat6A PVC 1,0m
Alternative product number
09 48 282 8757 010
Manufacturer Name
HARTING
Delivery Time
70
Product type
HA PPV4 2.0 RJ45 Cat6A PVC 1,0m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania