??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
HA PPV4 2.0 RJ45 Cat6A PUR 0,5m
Bill of material
HARTING 09482828756005
Product number of the Manufacturer
09482828756005
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
Manufacturer Type Description
HA PPV4 2.0 RJ45 Cat6A PUR 0,5m
Alternative product number
09 48 282 8756 005
Manufacturer Name
HARTING
Delivery Time
70
Product type
HA PPV4 2.0 RJ45 Cat6A PUR 0,5m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part