??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-EIZ4 RJ45S-3.0M/KETH
Bill of material
HARTING 72MDM4RM4030K
Product number of the Manufacturer
72MDM4RM4030K
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
Ha-EIZ4 RJ45S-3.0M/KETH
Alternative product number
72 MD M4R M403 0K
Manufacturer Name
HARTING
Delivery Time
60
Product type
Ha-EIZ4 RJ45S-3.0M/KETH
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part